IESNA:LM-63-2002
[TEST]P1641384
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6D-722-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 324W 70CRI 2200K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.70A 323.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27713.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 323.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6721.5 6488.5 6107.5 5784.2 5518.6 5335.6 5247.9 5242.9 5315.6 5506.0 5789.2 6215.3 6648.9 7097.5 7523.5 
7932.0 8395.6 8909.4 9460.8 10185.0 10809.1 10946.9 10327.9 8764.1 6423.3 4671.5 3674.0 2859.5 2205.4 1416.0 791.9 
310.8 125.3 37.6 2.5 0.0 0.0 
6721.5 6508.5 6127.6 5786.7 5526.1 5338.1 5242.9 5235.4 5310.6 5493.5 5784.2 6185.2 6646.3 7105.0 7538.5 
7982.1 8490.9 9012.2 9598.6 10305.3 10914.3 11029.6 10453.2 8987.1 6603.7 4764.2 3671.5 2914.7 2280.6 1411.0 797.0 
320.8 132.8 40.1 2.5 0.0 0.0 
6721.5 6480.9 6112.5 5786.7 5528.6 5348.2 5247.9 5230.4 5285.5 5455.9 5736.6 6125.1 6626.3 7155.1 7671.4 
8195.2 8759.0 9368.0 10012.1 10703.8 11257.7 11345.4 10736.4 9252.8 6781.7 4761.7 3779.3 3022.4 2433.5 1636.5 924.8 
433.6 220.5 87.7 20.0 2.5 0.0 
6721.5 6548.6 6185.2 5877.0 5631.3 5455.9 5338.1 5298.0 5315.6 5428.3 5668.9 6007.3 6506.0 7062.4 7703.9 
8353.0 9027.2 9744.0 10553.5 11327.9 12039.6 12225.1 11713.8 10523.4 7944.5 5175.2 3914.6 3420.9 3014.9 2436.0 1491.2 
784.4 486.2 275.7 85.2 2.5 0.0 
6721.5 6561.1 6242.9 5952.1 5714.1 5546.1 5428.3 5355.7 5328.1 5360.7 5496.0 5759.2 6137.6 6658.9 7292.9 
8082.4 8942.0 9784.1 10796.5 11794.0 13009.5 13939.3 14182.4 13523.3 11959.4 8212.7 4586.3 3446.0 3182.8 3057.5 
2849.5 1879.6 1145.3 599.0 213.0 5.0 0.0 
6721.5 6636.3 6360.6 6097.5 5889.5 5729.1 5603.8 5511.1 5455.9 5435.9 5465.9 5583.7 5809.3 6145.1 6653.9 
7270.4 8084.9 9069.8 10167.5 11345.4 12864.1 14781.3 16656.0 17653.4 17585.7 16427.9 12681.2 6636.3 3714.1 3095.1 
2912.2 2601.4 1751.8 1245.6 313.3 10.0 0.0 
6721.5 6678.9 6458.4 6242.9 6074.9 5917.1 5796.8 5706.5 5648.9 5608.8 5611.3 5661.4 5766.7 5957.1 6267.9 
6716.5 7328.0 8092.4 9034.7 10270.3 11671.2 13387.9 15615.9 18728.6 21553.0 23036.6 23219.6 21610.6 16169.8 8942.0 
4428.4 2631.5 1879.6 1268.1 844.6 90.2 0.0 
6721.5 6709.0 6571.2 6415.8 6283.0 6155.1 6052.4 5984.7 5932.1 5894.5 5894.5 5909.5 5949.6 6032.3 6197.7 
6478.4 6909.5 7538.5 8388.1 9480.8 10846.7 12498.2 14360.3 16332.7 18548.1 21886.3 26760.8 29775.7 28820.9 22893.8 
16325.1 11132.4 6558.6 2516.2 819.5 150.4 0.0 
6721.5 6706.5 6576.2 6435.8 6305.5 6185.2 6085.0 6019.8 5967.2 5934.6 5932.1 5947.1 5984.7 6057.4 6200.2 
6458.4 6866.9 7465.9 8315.4 9348.0 10718.9 12408.0 14172.4 16162.2 18237.3 21162.0 25978.9 29760.7 29064.0 23169.5 
16543.2 11165.0 6425.8 2375.8 726.8 152.9 0.0 
6721.5 6744.1 6691.5 6613.8 6546.1 6468.4 6403.2 6373.2 6368.2 6380.7 6395.7 6415.8 6433.3 6468.4 6546.1 
6701.5 6987.2 7468.4 8207.7 9190.1 10450.7 11911.8 13380.4 14793.9 15949.2 17184.8 18841.3 21370.1 22500.3 20380.1 
15889.1 9846.7 3811.9 819.5 205.5 37.6 0.0 
6721.5 6744.1 6734.1 6726.5 6721.5 6699.0 6701.5 6729.0 6789.2 6866.9 6949.6 7017.3 7079.9 7135.0 7207.7 
7318.0 7516.0 7886.9 8483.4 9410.6 10633.6 11982.0 13505.7 14796.4 15906.6 16941.7 18335.1 19966.6 18811.3 15209.9 
11686.2 7167.6 2085.1 531.3 235.6 105.3 0.0 
6721.5 6744.1 6734.1 6714.0 6699.0 6668.9 6638.8 6633.8 6648.9 6663.9 6673.9 6671.4 6651.4 6636.3 6618.8 
6623.8 6701.5 6894.5 7280.4 7912.0 8916.9 10124.9 11513.3 12786.4 14027.0 15152.3 16565.7 18026.8 16327.7 12751.4 
9455.8 5140.1 1360.8 396.0 193.0 85.2 0.0 
6721.5 6653.9 6613.8 6561.1 6493.5 6395.7 6293.0 6200.2 6122.6 6042.4 5954.6 5849.4 5734.1 5611.3 5491.0 
5365.7 5290.5 5293.0 5398.3 5711.5 6277.9 7127.5 8142.5 9057.3 9821.7 10443.2 11235.1 11653.7 9846.7 7100.0 
4140.2 1443.5 396.0 115.3 42.6 17.5 0.0 
6721.5 6646.3 6501.0 6300.5 6069.9 5774.2 5478.5 5157.7 4841.9 4538.7 4202.8 3864.5 3513.6 3107.6 2721.7 2303.2 
1892.2 1498.7 1150.3 872.1 686.7 588.9 543.8 541.3 508.8 426.0 325.8 233.1 167.9 125.3 95.2 72.7 50.1 35.1 25.1 20.0 0.0 
6721.5 6576.2 6300.5 5922.1 5496.0 4997.3 4471.0 3972.3 3398.4 2819.4 2238.0 1669.1 1165.4 819.5 624.0 536.3 486.2 
448.6 408.5 373.4 330.8 293.2 255.6 218.0 180.4 145.4 117.8 97.7 80.2 62.7 50.1 40.1 30.1 25.1 20.0 17.5 0.0 
6721.5 6506.0 6077.4 5548.6 4917.1 4250.5 3523.7 2761.8 2012.4 1335.8 872.1 676.7 591.5 531.3 478.7 426.0 378.4 
335.8 290.7 253.1 213.0 182.9 155.4 132.8 115.3 97.7 80.2 65.2 55.1 47.6 37.6 30.1 25.1 20.0 17.5 17.5 0.0 
6721.5 6418.3 5836.9 5127.6 4335.7 3478.6 2571.3 1684.1 1025.0 749.3 651.6 578.9 506.2 443.6 383.4 333.3 288.2 245.6 
213.0 185.5 160.4 140.3 120.3 102.8 85.2 70.2 57.6 50.1 42.6 40.1 32.6 25.1 20.0 17.5 15.0 12.5 0.0 
6721.5 6315.5 5626.3 4799.3 3836.9 2842.0 1799.4 1025.0 764.4 674.2 591.5 506.2 433.6 368.4 310.8 265.7 230.6 200.5 172.9 
147.9 125.3 107.8 87.7 72.7 62.7 52.6 45.1 40.1 35.1 32.6 32.6 27.6 20.0 17.5 12.5 10.0 0.0 
6721.5 6240.3 5430.9 4498.6 3390.8 2295.6 1273.1 824.5 714.3 631.6 536.3 448.6 373.4 310.8 263.1 225.6 195.5 167.9 142.9 
120.3 100.2 82.7 67.7 57.6 47.6 42.6 37.6 35.1 32.6 30.1 30.1 27.6 25.1 17.5 12.5 7.5 0.0 
6721.5 6187.7 5308.1 4293.1 3142.7 1917.2 1012.5 769.4 681.7 594.0 491.2 403.5 328.3 273.2 233.1 200.5 170.4 145.4 120.3 100.2 
82.7 67.7 55.1 47.6 40.1 35.1 32.6 27.6 27.6 25.1 25.1 22.6 20.0 15.0 10.0 7.5 0.0 
6721.5 6095.0 5225.3 4172.8 2947.2 1746.8 932.3 749.3 664.1 573.9 466.1 375.9 305.8 255.6 218.0 185.5 155.4 127.8 105.3 87.7 
70.2 57.6 47.6 37.6 32.6 27.6 25.1 22.6 22.6 20.0 20.0 17.5 15.0 12.5 7.5 5.0 0.0 
6721.5 6077.4 5190.3 4120.1 2914.7 1686.6 927.3 749.3 664.1 563.9 466.1 378.4 303.2 253.1 218.0 182.9 152.9 125.3 102.8 85.2 
67.7 55.1 42.6 35.1 30.1 27.6 25.1 22.6 20.0 20.0 17.5 15.0 15.0 10.0 7.5 2.5 0.0 
